See datasheet for actual packaging/pinout drawings

Package | PIN:

KV | 5

Temp:

Q (-40 to 125)

ECO Plan:

Pb-Free (RoHS)

TI Store Price:

Qty.Price
1 - 9 $ 2.22
10 - 24 $ 1.99
25 - 99 $ 1.85
100 - 249 $ 1.61
250 - 499 $ 1.49
500 - 749 $ 1.25
750 - 999 $ 1.02
1000 - 9999 $ 0.94
  View datasheet for TL2575-15IKV View product folder for TL2575-15IKV

Adjust your quantity during checkout

TL2575-15IKV-1-A Simple Step-Down Switching Voltage Regulators

The TL2575 and TL2575HV devices provide all the active functions needed for a step-down (buck) switching regulator in an integrated circuit. They require four to six external components for operation. They accept a wide input-voltage range of up to 60 V (TL2575-HV) and are available in fixed output voltages of 3.3 V, 5 V, 12 V, 15 V, or an adjustable-output version. The TL2575 and TL2575HV devices have an integrated switch capable of delivering 1 A of load current, with excellent line and load regulation. The device also offers internal frequency compensation, a fixed-frequency oscillator, cycle-by-cycle current limiting, and thermal shutdown. In addition, a manual shutdown is available via an external ON/OFF pin.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00