See datasheet for actual packaging/pinout drawings


Package | PIN:

D | 8


I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)


Current-Mode PWM Controller

TI Store Price:

1 - 9 $ 0.80
10 - 24 $ 0.69
25 - 99 $ 0.67
100 - 100 $ 0.51

Adjust your quantity during checkout

Texas Instruments TL2843DR-8

The TL284x and TL384x series of control integrated circuits provide the features that are necessary to implement off-line or DC-to-DC fixed-frequency current-mode control schemes, with a minimum number of external components. Some of the internally implemented circuits are an undervoltage lockout (UVLO), featuring a start-up current of less than 1 mA, and a precision reference trimmed for accuracy at the error amplifier input. Other internal circuits include logic to ensure latched operation, a pulse-width modulation (PWM) comparator (that also provides current-limit control), and a totem-pole output stage designed to source or sink high-peak current. The output stage, suitable for driving N-channel MOSFETs, is low when it is in the off state.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00