See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

DBV | 5

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TL331IDBVT


Single Differential Comparator

TI Store Price:

 
 
Qty.Price
1 - 9 $ 0.51
10 - 24 $ 0.46
25 - 99 $ 0.43
100 - 249 $ 0.36
250 - 499 $ 0.34
500 - 749 $ 0.27
750 - 999 $ 0.22
1000 - 9999 $ 0.20

Adjust your quantity during checkout

Texas Instruments TL331IDBVT

This device consists of a single voltage comparator that is designed to operate from a single power supply over a wide range of voltages. Operation from dual supplies also is possible if the difference between the two supplies is 2 V to 36 V and VCC is at least 1.5 V more positive than the input common-mode voltage. Current drain is independent of the supply voltage. The output can be connected to other open-collector outputs to achieve wired-AND relationships.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00