See datasheet for actual packaging/pinout drawings

Package | PIN:

P | 8

Temp:

C (0 to 70)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 0.71
10 - 24 $ 0.64
25 - 99 $ 0.59
100 - 249 $ 0.50
250 - 499 $ 0.46
500 - 749 $ 0.38
750 - 999 $ 0.30
1000 - 9999 $ 0.27
  View datasheet for TL3472CP View product folder for TL3472CP

Adjust your quantity during checkout

TL3472CP-High-Slew-Rate, Single-Supply Operational Amplifier

Quality, low-cost, bipolar fabrication with innovative design concepts are employed for the TL3472 operational amplifier. This device offers 4 MHz of gain-bandwidth product, 13-V/µs slew rate, and fast settling time, without the use of JFET device technology. Although the TL3472 can be operated from split supplies, it is particularly suited for single-supply operation because the common-mode input voltage range includes ground potential (VCC-). With a Darlington transistor input stage, this device exhibits high input resistance, low input offset voltage, and high gain. The all-npn output stage, characterized by no dead-band crossover distortion and large output voltage swing, provides high-capacitance drive capability, excellent phase and gain margins, low open-loop high-frequency output impedance, and symmetrical source/sink ac frequency response. This low-cost amplifier is an alternative to the MC33072 and the MC34072 operational amplifiers.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00