See datasheet for actual packaging/pinout drawings

Package | PIN:

PW | 14

Temp:

S (-40 to 105)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 1.36
10 - 24 $ 1.21
25 - 99 $ 1.12
100 - 249 $ 0.96
250 - 499 $ 0.89
500 - 749 $ 0.72
750 - 999 $ 0.58
1000 - 9999 $ 0.52
  View datasheet for TL3474AIPWR View product folder for TL3474AIPWR

Adjust your quantity during checkout

TL3474AIPWR-High-Slew-Rate, Single-Supply Operational Amplifier

Quality, low-cost, bipolar fabrication with innovative design concepts are employed for the TL3474, TL3474A operational amplifiers. These devices offer 4 MHz of gain-bandwidth product, 13-V/µs slew rate, and fast settling time without the use of JFET device technology. Although the TL3474 and TL3474A can be operated from split supplies, they are particularly suited for single-supply operation because the common-mode input voltage range includes ground potential (VCC–). With a Darlington transistor input stage, these devices exhibit high input resistance, low input offset voltage, and high gain. The all-npn output stage, characterized by no dead-band crossover distortion and large output voltage swing, provides high-capacitance drive capability, excellent phase and gain margins, low open-loop high-frequency output impedance, and symmetrical source/sink ac frequency response. These low-cost amplifiers are an alternative to the MC34074/A and MC33074/A operational amplifiers.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00