See datasheet for actual packaging/pinout drawings

Package | PIN:

DCK | 5

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 1.12
10 - 24 $ 1.00
25 - 99 $ 0.92
100 - 249 $ 0.79
250 - 499 $ 0.73
500 - 749 $ 0.59
750 - 999 $ 0.47
1000 - 9999 $ 0.42
  View datasheet for TL4050C50IDCKR View product folder for TL4050C50IDCKR

Adjust your quantity during checkout

TL4050C50IDCKR-Precision Micropower Shunt Voltage Reference

The TL4050 series of shunt voltage references are versatile easy-to-use references suitable for a wide array of applications. The two-terminal fixed-output device requires no external capacitors for operation and is stable with all capacitive loads. Additionally, the reference offers low dynamic impedance, low noise, and low temperature coefficient to ensure a stable output voltage over a wide range of operating currents and temperatures.

The TL4050 is offered in three initial tolerances, ranging from 0.1% (max) for the A grade to 0.5% (max) for the C grade. Thus, a great deal of flexibility is offered to designers in choosing the best cost-to-performance ratio for their applications. Packaged in the space-saving
SOT-23-3 and SC-70 packages and requiring a minimum current of 45 µA (typ), the TL4050 also is ideal for portable applications.

The TL4050xI is characterized for operation over an ambient temperature range of –40°C to 85°C. The TL4050xQ is characterized for operation over an ambient temperature range of –40°C to 125°C.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00