See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

KTT | 7

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TL4242QKTTRQ1


Automotive Adjustable LED Driver

TI Store Price:

 
 
Qty.Price
1 - 9 $ 3.55
10 - 24 $ 3.18
25 - 99 $ 2.96
100 - 249 $ 2.57
250 - 499 $ 2.37
500 - 749 $ 1.99
750 - 999 $ 1.64
1000 - 9999 $ 1.50

Adjust your quantity during checkout

Texas Instruments TL4242QKTTRQ1

The TL4242-Q1 device is an integrated adjustable constant-current source, driving loads up to 500 mA. One can adjust the output current level through an external resistor. The device design is for supplying high-power LEDs (for example, OSRAM Dragon LA W57B) under the severe conditions of automotive applications, resulting in constant brightness and extended LED lifetime. The device comes in the DRJ (WSON) and KTT (TO-263) package. Protection circuits prevent damage to the device in case of overload, short-circuit, reverse polarity, and overheat. The device provides the connected LEDs protection against reverse polarity as well as excess voltages up to 45 V.

The integrated PWM input of the TL4242-Q1 device permits LED brightness regulation by pulse-width modulation (PWM). The high-input impedance of the PWM input allows operating the LED driver as a protected high-side switch.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00