See datasheet for actual packaging/pinout drawings

Package | PIN:

DBZ | 3

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 0.73
10 - 24 $ 0.64
25 - 99 $ 0.58
100 - 249 $ 0.50
250 - 499 $ 0.45
500 - 749 $ 0.35
750 - 999 $ 0.27
1000 - 9999 $ 0.23
  View datasheet for TL432BQDBZRQ1 View product folder for TL432BQDBZRQ1

Adjust your quantity during checkout

TL432BQDBZRQ1-Automotive Catalog Adjustable Precision Shunt Regulator

The TL432x-Q1 devices are three-terminal adjustable shunt regulators with specified thermal stability over the automotive temperature range. The output voltage can be set to any value between Vref (approximately 2.5 V) and 36 V with two external resistors. These devices have a typical output impedance of 0.2 Ω. Active output circuitry provides a very sharp turn-on characteristic, making these devices excellent replacements for Zener diodes in many applications such as onboard regulation, adjustable power supplies, and switching power supplies.

The TL432x-Q1 devices are offered in two grades with initial tolerances (at 25°C) of 0.5% and 1%, for the B and A grade, respectively. In addition, low output drift vs temperature ensures good stability over the entire temperature range.

The devices are characterized for operation from –40°C to 125°C.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00