See datasheet for actual packaging/pinout drawings


Package | PIN:

PW | 16


C (0 to 70)

ECO Plan:

Green (RoHS & no Sb/Br)


PWM Control Circuit

TI Store Price:

1 - 9 $ 0.79
10 - 24 $ 0.68
25 - 99 $ 0.66
100 - 100 $ 0.50

Adjust your quantity during checkout

Texas Instruments TL594CPWR

The TL594 device incorporates all the functions required in the construction of a pulse-width-modulation (PWM) control circuit on a single chip. Designed primarily for power-supply control, this device offers the systems engineer the flexibility to tailor the power-supply control circuitry to a specific application.

The TL594 device contains two error amplifiers, an on-chip adjustable oscillator, a dead-time control (DTC) comparator, a pulse-steering control flip-flop, a 5-V regulator with a precision of 1%, an undervoltage lockout control circuit, and output control circuitry.

The uncommitted output transistors provide either common-emitter or emitter-follower output capability. Each device provides for push-pull or single-ended output operation, with selection by means of the output-control function. The architecture of these devices prohibits the possibility of either output being pulsed twice during push-pull operation. The undervoltage lockout control circuit locks the outputs off until the internal circuitry is operational.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00