See datasheet for actual packaging/pinout drawings

Package | PIN:

KVU | 3

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 2.37
10 - 24 $ 2.12
25 - 99 $ 1.96
100 - 249 $ 1.67
250 - 499 $ 1.54
500 - 749 $ 1.26
750 - 999 $ 1.01
1000 - 9999 $ 0.90
  View datasheet for TL720M05QKVURQ1 View product folder for TL720M05QKVURQ1

Adjust your quantity during checkout

TL720M05QKVURQ1-Automotive Single Output LDO, 700mA, Fixed(5.0V), 45V LoadDump Protection

The TL720M05-Q1 devices are monolithic integrated low-dropout voltage regulators offered in 3-pin TO packages. They regulate an input voltage up to 45 V to VOUT of 5 V with 2% tolerance. The devices can drive loads up to 450 mA and are short-circuit proof. At overtemperature, the incorporated temperature protection turns off the TL720M05-Q1 devices.

The input capacitor (CIN) compensates for line fluctuation. Using a resistor of approximately 1 Ω in series with CIN dampens the oscillation of input inductivity and input capacitance. The output capacitor (COUT) stabilizes the regulation circuit. Output is stable at COUT ≥ 22 µF and ESR ≤ 5 Ω, within the operating temperature range.

The control amplifier compares a reference voltage to a voltage that is proportional to the output voltage and drives the base of the series transistor through a buffer. Saturation control as a function of the load current prevents any oversaturation of the power element. The device also incorporates a number of internal circuits for protection against:

  • Overload
  • Overtemperature
  • Reverse polarity
View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00