See datasheet for actual packaging/pinout drawings

Package | PIN:

D | 8

Temp:

S (0 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 0.63
10 - 24 $ 0.56
25 - 99 $ 0.52
100 - 249 $ 0.45
250 - 499 $ 0.41
500 - 749 $ 0.34
750 - 999 $ 0.27
1000 - 9999 $ 0.24
  View datasheet for TL750L10CD View product folder for TL750L10CD

Adjust your quantity during checkout

TL750L10CD-150-mA, 30-V, Low-Dropout Voltage Regulator

The TL750L and TL751L series of fixed-output voltage regulators offer 5-V, 8-V, 10-V, and 12-V options. The TL751L series also has an enable (ENABLE) input. When ENABLE is high, the regulator output is placed in the high-impedance state. This gives the designer complete control over power up, power down, or emergency shutdown.

The TL750L and TL751L series are low-dropout positive-voltage regulators specifically designed for battery-powered systems. These devices incorporate overvoltage and current-limiting protection circuitry, along with internal reverse-battery protection circuitry to protect the devices and the regulated system. The series is fully protected against 60-V load-dump and reverse-battery conditions. Extremely low quiescent current during full-load conditions makes these devices ideal for standby power systems.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00