See datasheet for actual packaging/pinout drawings

Package | PIN:

PS | 8

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 3.12
10 - 24 $ 2.81
25 - 99 $ 2.61
100 - 249 $ 2.29
250 - 499 $ 2.15
500 - 749 $ 1.83
750 - 999 $ 1.54
1000 - 9999 $ 1.47
  View datasheet for TL7700CPSR View product folder for TL7700CPSR

Adjust your quantity during checkout

TL7700CPSR-Voltage Supervisor

The TL7700 is a bipolar integrated circuit designed for use as a reset controller in microcomputer and microprocessor systems. The SENSE voltage can be set to any value greater than 0.5 V using two external resistors.

Circuit function is very stable, with supply voltage in the 1.8-V to 40-V range. Minimum supply current allows use with ac line operation, portable battery operation, and automotive applications. The TL7700 device is designed for operation from –40°C to 85°C.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00