See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

P | 8

Temp:

I (-40 to 85)

ECO Plan:

Pb-Free (RoHS)

TL7702AIP


Single SVS With Pgmmable UV Threshold & Reset Time Delay

TI Store Price:

 
 
Qty.Price
1 - 9 $ 0.72
10 - 24 $ 0.64
25 - 99 $ 0.58
100 - 249 $ 0.49
250 - 499 $ 0.45
500 - 749 $ 0.35
750 - 999 $ 0.27
1000 - 9999 $ 0.23

Adjust your quantity during checkout

Texas Instruments TL7702AIP

The TL77xxA family of integrated-circuit supply-voltage supervisors is designed specifically for use as reset controllers in microcomputer and microprocessor systems. The supply-voltage supervisor monitors the supply for undervoltage conditions at the SENSE input. During power up, the RESET output becomes active (low) when VCC attains a value approaching 3.6 V. At this point (assuming that SENSE is above VIT+), the delay timer function activates a time delay, after which outputs RESET and RESET go inactive (high and low, respectively). When an undervoltage condition occurs during normal operation, RESET and RESET go active.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00