See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

D | 8

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TL7702BIDR


Single SVS With Pgmmable UV Threshold & Reset Time Delay

TI Store Price:

 
 
Qty.Price
1 - 9 $ 0.56
10 - 24 $ 0.49
25 - 99 $ 0.45
100 - 249 $ 0.38
250 - 499 $ 0.34
500 - 749 $ 0.27
750 - 999 $ 0.20
1000 - 9999 $ 0.18

Adjust your quantity during checkout

Texas Instruments TL7702BIDR

The TL7702B, TL7705B, and TL7733B are integrated-circuit supply-voltage supervisors designed for use as reset controllers in microcomputer and microprocessor systems. The supply-voltage supervisor monitors the supply for undervoltage conditions at the SENSE input. When an undervoltage condition occurs during normal operation, outputs RESET and RESET go active.

The TL7702BC, TL7705BC, and TL7733BC are characterized for operation from 0°C to 70°C. The TL7702BI, TL7705BI, and TL7733BI are characterized for operation from –40°C to 85°C. The TL7705BQ is characterized for operation from –40°C to 125°C.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00