The TL77xxA family of integrated-circuit supply-voltage supervisors is designed
specifically for use as reset controllers in microcomputer and microprocessor systems. The
supply-voltage supervisor monitors the supply for undervoltage conditions at the SENSE input.
During power up, the RESET output becomes active (low) when
VCC attains a value approaching 3.6 V. At this point (assuming that SENSE is
above VIT+), the delay timer function activates a time delay, after which
outputs RESET and RESET go inactive (high and low, respectively). When an
undervoltage condition occurs during normal operation, RESET and RESET go
active.
View datasheet View product folder