The TL7702B, TL7705B, and TL7733B are integrated-circuit supply-voltage supervisors
designed for use as reset controllers in microcomputer and microprocessor systems. The
supply-voltage supervisor monitors the supply for undervoltage conditions at the SENSE input. When
an undervoltage condition occurs during normal operation, outputs RESET and
RESET go active.
The TL7702BC, TL7705BC, and TL7733BC are characterized for operation from 0°C to 70°C.
The TL7702BI, TL7705BI, and TL7733BI are characterized for operation from –40°C to 85°C. The
TL7705BQ is characterized for operation from –40°C to 125°C.
View datasheet View product folder