See datasheet for actual packaging/pinout drawings

Package | PIN:

P | 8

Temp:

C (0 to 70)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 1.44
10 - 24 $ 1.29
25 - 99 $ 1.20
100 - 249 $ 1.04
250 - 499 $ 0.96
500 - 749 $ 0.81
750 - 999 $ 0.66
1000 - 9999 $ 0.61
  View datasheet for TL7715ACP View product folder for TL7715ACP

Adjust your quantity during checkout

TL7715ACP-Single SVS For 15V Systems W/Pgmmable Time Delay

The TL77xxA family of integrated-circuit supply-voltage supervisors is designed specifically for use as reset controllers in microcomputer and microprocessor systems. The supply-voltage supervisor monitors the supply for undervoltage conditions at the SENSE input. During power up, the RESET output becomes active (low) when VCC attains a value approaching 3.6 V. At this point (assuming that SENSE is above VIT+), the delay timer function activates a time delay, after which outputs RESET and RESET go inactive (high and low, respectively). When an undervoltage condition occurs during normal operation, RESET and RESET go active.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00