See datasheet for actual packaging/pinout drawings

Package | PIN:

N | 16

Temp:

C (0 to 70)

ECO Plan:

Pb-Free (RoHS)

TI Store Price:

Qty.Price
1 - 9 $ 2.62
10 - 24 $ 2.36
25 - 99 $ 2.20
100 - 249 $ 1.92
250 - 499 $ 1.80
500 - 749 $ 1.53
750 - 999 $ 1.29
1000 - 9999 $ 1.24
  View datasheet for TL7770-5CN View product folder for TL7770-5CN

Adjust your quantity during checkout

TL7770-5CN-Dual Svs, 5V & Pgmmable, W/Pgmmable Time Delay

The TL7770 is an integrated-circuit system supervisor designed for use as a reset controller in microcomputer and microprocessor power-supply systems. This device contains two independent supply-voltage supervisors that monitor the supplies for overvoltage and undervoltage conditions at the VSO and VSU terminals, respectively. When VCC attains the minimum voltage of 1 V during power up, the RESET\ output becomes active (low). As VCC approaches 3.5 V, the time-delay function activates, latching RESET and RESET\ active (high and low, respectively) for a time delay (td) after system voltages have achieved normal levels. Above VCC = 3.5 V, taking RESIN\ low activates the time-delay function during normal system-voltage levels. To ensure that the microcomputer system has reset, the outputs remain active until the voltage at VSU exceeds the threshold value, VIT+, for a time delay, which is determined by an external timing capacitor such that:
td 20 × 103 × capacitance

where td is in seconds and capacitance is in farads.

The overvoltage-detection circuit is programmable for a wide range of designs. During an overvoltage condition, an internal silicon-controlled rectifier (SCR) is triggered, providing 250-mA peak instantaneous current and 25-mA continuous current to the SCR gate drive terminal, which can drive an external high-current SCR gate or an overvoltage-warning circuit.

The TL7770C series is characterized for operation from 0°C to 70°C. The TL7770I series is characterized for operation from -40°C to 85°C. View datasheet
View product folder

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00