See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

D | 14

Temp:

ECO Plan:

Green (RoHS & no Sb/Br)

TLC1079ID


Quad Micropower Precision Low-Voltage Operational Amplifier

TI Store Price:

 
 
Qty.Price
1 - 9 $ 9.58
10 - 24 $ 8.62
25 - 99 $ 8.05
100 - 249 $ 7.22
250 - 499 $ 6.74
500 - 749 $ 5.86
750 - 999 $ 5.08
1000 - 9999 $ 4.97

Adjust your quantity during checkout

Texas Instruments TLC1079ID

The TLC107x operational amplifiers offer ultra-low offset voltage, high gain, 110-kHz bandwidth, 47-V/ms slew rate, and just 150-uW power dissipation per amplifier.

With a supply voltage of 1.4 V, common-mode input to the negative rail, and output swing to the negative rail, the TLC107xC is an ideal solution for low-voltage battery-operated systems. The 20-mA output drive capability means that the TLC107x can easily drive small resistive and large capacitive loads when needed, while maintaining ultra-low standby power dissipation.

Since this device is functionally compatible as well as pin compatible with the TLC27L2/4 and TLC27L7/9, the TLC107x easily upgrades existing designs that can benefit from its improved performance.

The TLC107x incorporates internal ESD-protection circuits that will prevent functional failures at voltages up to 2000 V as tested under MIL-PRF-38535, Method 3015.2; however, care should be exercised when handling these devices as exposure to ESD may result in degradation of the device parametric performance. The TLC107x design also inhibits latch-up of the device inputs and outputs even with surge currents as large 100 mA.

The C-suffix devices are characterized for operation from 0°C to 70°C. The I-suffix devices are characterized for operation from -40°C to 85°C. The M-suffix devices are characterized for operation over the full military temperature range of -55°C to 125°C. The wide range of packaging options includes small-outline and chip-carrier versions for high-density system applications. View datasheet
View product folder

Order SummaryEdit >
BOOSTXL-EDUMKII (1)$29.99
Subtotal: $29.99
Shipping & Handling: -
Total (USD): $29.99