See datasheet for actual packaging/pinout drawings

Package | PIN:

D | 8

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 3.11
10 - 24 $ 2.78
25 - 99 $ 2.59
100 - 249 $ 2.25
250 - 499 $ 2.08
500 - 749 $ 1.74
750 - 999 $ 1.43
1000 - 9999 $ 1.31
  View datasheet for TLC14ID View product folder for TLC14ID

Adjust your quantity during checkout

TLC14ID-Butterworth Switched-Capacitor Filter

The TLC04/MF4A-50 and TLC14/MF4A-100 are monolithic Butterworth low-pass switched-capacitor filters. Each is designed as a low-cost, easy-to-use device providing accurate fourth-order low-pass filter functions in circuit design configurations.

Each filter features cutoff frequency stability that is dependent only on the external-clock frequency stability. The cutoff frequency is clock tunable and has a clock-to-cutoff frequency ratio of 50:1 with less than ±0.8% error for the TLC04/MF4A-50 and a clock-to-cutoff frequency ratio of 100:1 with less than ±1% error for the TLC14/MF4A-100. The input clock features self-clocking or TTL- or CMOS-compatible options in conjunction with the level shift (LS) terminal.

The TLC04C/MF4A-50C and TLC14C/MF4A-100C are characterized for operation from 0°C to 70°C. The TLC04I/MF4A-50I and TLC14I/MF4A-100I are characterized for operation from -40°C to 85°C. The TLC04M/MF4A-50M and TLC14M/MF4A-100M are characterized over the full military temperature range of -55°C to 125°C.

View datasheet
View product folder

Order SummaryEdit >
LMP7701MA/NOPB (1)$0.00
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00