See datasheet for actual packaging/pinout drawings

Package | PIN:

N | 20

Temp:

ECO Plan:

Pb-Free (RoHS)

TI Store Price:

Qty.Price
1 - 9 $ 8.18
10 - 24 $ 7.36
25 - 99 $ 6.87
100 - 249 $ 6.16
250 - 499 $ 5.75
500 - 749 $ 5.01
750 - 999 $ 4.33
1000 - 9999 $ 4.24
  View datasheet for TLC1541CN View product folder for TLC1541CN

Adjust your quantity during checkout

TLC1541CN-10-Bit, 32 kSPS ADC Serial Out, uProcessor Periph./Standalone, 11 Ch.

The TLC1541 is a CMOS A/D converter built around a 10-bit switched-capacitor successive-approximation A/D converter. The device is designed for serial interface to a microprocessor or peripheral using a 3-state output with up to four control inputs [including independent SYSTEM CLOCK, I/O CLOCK, chip select (CS\), and ADDRESS INPUT]. A 2.1-MHz system clock for the TLC1541, with a design that includes simultaneous read/write operation, allows high-speed data transfers and sample rates up to 32 258 samples per second. In addition to the high-speed converter and versatile control logic, there is an on-chip, 12-channel analog multiplexer that can be used to sample any one of 11 inputs or an internal self-test voltage and a sample-and-hold function that operates automatically.

The converters incorporated in the TLC1541 feature differential high-impedance reference inputs that facilitate ratiometric conversion, scaling, and analog circuitry isolation from logic and supply noises. A totally switched-capacitor design allows low-error conversion in 21 us over the full operating temperature range.

The TLC1541 is available in DW, FN, and N packages. The C-suffix versions are characterized for operation from 0°C to 70°C.

View datasheet
View product folder

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00