See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

DW | 20

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TLC1543QDWREP


Enhanced Product 10-Bit Analog-To-Digital Converters W/Serial Control & 11 Analog Inputs

TI Store Price:

 
 
Qty.Price
1 - 9 $ 5.93
10 - 24 $ 5.35
25 - 99 $ 4.91
100 - 249 $ 4.40
250 - 499 $ 4.07
500 - 749 $ 3.58
750 - 999 $ 3.17
1000 - 9999 $ 2.75

Adjust your quantity during checkout

Texas Instruments TLC1543QDWREP

The TLC1542-EP and TLC1543-EP are CMOS 10-bit switched-capacitor successive-approximation analog-to-digital converters. These devices have three inputs, a 3-state output chip select (CS)\, input/output clock (I/O CLOCK), address input (ADDRESS), and data output (DATA OUT)] that provide a direct 4-wire interface to the serial port of a host processor. The TLC1542-EP and TLC1543-EP allow high-speed data transfers from the host.

In addition to a high-speed A/D converter and versatile control capability, the TLC1542-EP and TLC1543-EP have an on-chip 14-channel multiplexer that can select any one of 11 analog inputs or any one of three internal self-test voltages. The sample-and-hold function is automatic. At the end of the A/D conversion, the end-of-conversion (EOC) output goes high to indicate that conversion is complete. The converter incorporated in the TLC1542-EP and TLC1543-EP feature differential high-impedance reference inputs that facilitate ratiometric conversion, scaling, and isolation of analog circuitry from logic and supply noise. A switched-capacitor design allows low-error conversion over the full operating free-air temperature range.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00