See datasheet for actual packaging/pinout drawings


Package | PIN:

D | 8


ECO Plan:

Green (RoHS & no Sb/Br)


Low Noise Precision Rail-To-Rail Output Operational Amplifier

TI Store Price:

1 - 9 $ 5.17
10 - 24 $ 4.64
25 - 99 $ 4.37
100 - 249 $ 3.80
250 - 499 $ 3.55
500 - 749 $ 3.06
750 - 999 $ 2.61
1000 - 9999 $ 2.22

Adjust your quantity during checkout

Texas Instruments TLC2201IDR

The TLC220x, TLC220xA, TLC220xB, and TLC220xY are precision, low-noise operational amplifiers using Texas Instruments Advanced LinCMOS™ process. These devices combine the noise performance of the lowest-noise JFET amplifiers with the dc precision available previously only in bipolar amplifiers. The Advanced LinCMOS™ process uses silicon-gate technology to obtain input offset voltage stability with temperature and time that far exceeds that obtainable using metal-gate technology. In addition, this technology makes possible input impedance levels that meet or exceed levels offered by top-gate JFET and expensive dielectric-isolated devices.

The combination of excellent DC and noise performance with a common-mode input voltage range that includes the negative rail makes these devices an ideal choice for high-impedance, low-level signal-conditioning applications in either single-supply or split-supply configurations.

The device inputs and outputs are designed to withstand –100-mA surge currents without sustaining latch-up. In addition, internal ESD-protection circuits prevent functional failures at voltages up to 2000 V as tested under MIL-PRF-38535, Method 3015.2; however, care should be exercised in handling these devices as exposure to ESD may result in degradation of the parametric performance.

The C-suffix devices are characterized for operation from 0°C to 70°C. The I-suffix devices are characterized for operation from –40°C to 85°C. The M-suffix devices are characterized for operation over the full military temperature range of –55°C to 125°C.

View datasheet
View product folder
Order SummaryEdit >
ADS1271IPW (1)$0.00
LMP8350MA/NOPB (1)$0.00
TMS320C5532AZHH10 (1)$0.00
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00