See datasheet for actual packaging/pinout drawings

Package | PIN:

DGK | 8

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 10.47
10 - 24 $ 9.73
25 - 99 $ 9.39
100 - 249 $ 8.20
250 - 499 $ 7.81
500 - 749 $ 7.19
750 - 999 $ 6.45
1000 - 9999 $ 6.43
  View datasheet for TLC3541IDGK View product folder for TLC3541IDGK

Adjust your quantity during checkout

TLC3541IDGK-14-Bit 200KSPS ADC Ser. Out, Auto PWRDN, Single Ended Input

The TLC3541 and TLC3545 are a family of high performance, 14-bit, low power, miniature CMOS analog-to-digital converters (ADCs). These devices operate from a single 5-V supply. Devices are available with single, dual, or single pseudo-differential inputs. All of these devices have a chip select (CS)\, serial clock (SCLK), and serial data output (SDO) that provides a direct 3-wire interface to the serial port of most popular host microprocessors (SPI interface). When interfaced with a DSP, a frame sync signal (FS) is used to indicate the start of a serial data frame on either pin 1 (CS)\ or pin 7 (FS) for the TLC3541. The TLC3545 ADC connects to the DSP via pin 1 only (CS)\.

The TLC3541 and TLC3545 are designed to operate with low power consumption. The power saving feature is further enhanced with an auto-power down mode. This product family features a high-speed serial link to modern host processors with an external SCLK up to 15 MHz. Both families use a built-in oscillator as the conversion clock, providing a 2.67 us maximum conversion time.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00