See datasheet for actual packaging/pinout drawings


Package | PIN:

D | 14


M (-55 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)


Quad, Micropower, Push-Pull Outputs, LinCMOS™ Voltage Comparator

TI Store Price:

1 - 9 $ 1.89
10 - 24 $ 1.62
25 - 99 $ 1.60
100 - 249 $ 1.30
250 - 499 $ 1.28
500 - 749 $ 1.07
750 - 999 $ 0.89
1000 - 9999 $ 0.73

Adjust your quantity during checkout

Texas Instruments TLC3704MD

The TLC3704 consists of four independent micropower voltage comparators designed to operate from a single supply and be compatible with modern HCMOS logic systems. They are functionally similar to the LM339 but use 1/20th the power for similar response times. The push-pull CMOS output stage drives capacitive loads directly without a power-consuming pullup resistor to achieve the stated response time. Eliminating the pullup resistor not only reduces power dissipation, but also saves board space and component cost. The output stage is also fully compatible with TTL requirements.

Texas Instruments LinCMOS™ process offers superior analog performance to standard CMOS processes. Along with the standard CMOS advantages of low power without sacrificing speed, high input impedance, and low bias currents, the LinCMOS process offers extremely stable input offset voltages with large differential input voltages. This characteristic makes it possible to build reliable CMOS comparators.

The TLC3704C is characterized for operation over the commercial temperature range of 0°C to 70°C. The TLC3704I is characterized for operation over the extended industrial temperature range of –40°C to 85°C. The TLC3704M is characterized for operation over the full military temperature range of –55°C to 125°C. The TLC3704Q is characterized for operation from
–40°C to 125°C.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00