See datasheet for actual packaging/pinout drawings

Package | PIN:

NS | 24

Temp:

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 7.65
10 - 24 $ 6.89
25 - 99 $ 6.43
100 - 249 $ 5.77
250 - 499 $ 5.38
500 - 749 $ 4.68
750 - 999 $ 4.05
  View datasheet for TLC5540CNS View product folder for TLC5540CNS

Adjust your quantity during checkout

TLC5540CNS-8-Bit, 40-MSPS Analog-to-Digital Converter (ADC)

The TLC5540 is a high-speed, 8-bit analog-to-digital converter (ADC) that converts at sampling rates up to 40 megasamples per second (MSPS). Using a semiflash architecture and CMOS process, the TLC5540 is able to convert at high speeds while still maintaining low power consumption and cost. The analog input bandwidth of 75 MHz (typ) makes this device an excellent choice for undersampling applications. Internal resistors are provided to generate 2-V full-scale reference voltages from a 5-V supply, thereby reducing external components. The digital outputs can be placed in a high impedance mode. The TLC5540 requires only a single 5-V supply for operation.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00