See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

DL | 48

Temp:

S (-20 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TLC5920DL


16-Channel LED Driver

TI Store Price:

 
 
Qty.Price
1 - 9 $ 2.78
10 - 24 $ 2.51
25 - 99 $ 2.33
100 - 249 $ 2.04
250 - 499 $ 1.92
500 - 749 $ 1.63
750 - 999 $ 1.37
1000 - 9999 $ 1.31

Adjust your quantity during checkout

Texas Instruments TLC5920DL

The TLC5920 is an LED driver incorporating a 16-channel shift register, data latch, and constant current circuitry with current value control and 8-channel common driver into a single chip. The constant output current is capable of 30 mA for 16 bits simultaneously, and the current value can be set by one external register. This device also includes a 16-bit segment driver and 8-bit common driver; therefore, the monocolor LED array with 16 × 8 dots can be driven by only one TLC5920, and a two-color LED array with 16 x 16 dots can be driven by two TLC5920s.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00