See datasheet for actual packaging/pinout drawings

Package | PIN:

DAP | 32

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 3.53
10 - 24 $ 3.18
25 - 99 $ 2.96
100 - 249 $ 2.59
250 - 499 $ 2.43
500 - 749 $ 2.06
750 - 999 $ 1.74
1000 - 9999 $ 1.66
  View datasheet for TLC5923DAP View product folder for TLC5923DAP

Adjust your quantity during checkout

TLC5923DAP-16-Channel LED Driver w/DOT Correction

The TLC5923 is a 16 channel constant-current sink driver. Each channel has a On/Off state and a 128-step adjustable constant current sink (dot correction). The dot correction adjusts the brightness variations between LED, LED channels and other LED drivers. Both dot correction and On/Off state are accessible via a serial data interface. A single external resistor sets the maximum current of all 16 channels.

The TLC5923 features two error information circuits. The LED open detection (LOD) indicates a broken or disconnected LED at an output terminal. The thermal error flag (TEF) indicates an overtemperature condition.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00