See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

DAP | 32

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TLC5924DAP


16-Channel LED Driver w/DOT Correction & Pre-Charge FET

TI Store Price:

 
 
Qty.Price
1 - 9 $ 4.17
10 - 24 $ 3.74
25 - 99 $ 3.52
100 - 249 $ 3.07
250 - 499 $ 2.86
500 - 749 $ 2.47
750 - 999 $ 2.11
1000 - 9999 $ 1.79

Adjust your quantity during checkout

Texas Instruments TLC5924DAP

The TLC5924 is a 16 channel constant–current sink driver. Each channel has a On/Off state and a 128–step adjustable constant current sink (dot correction). The dot correction adjusts the brightness variations between LED, LED channels and other LED drivers. Both dot correction and On/Off state are accessible via a serial data interface. A single external resistor sets the maximum current of all 16 channels.

Each constant–current output has a pre–charge FET that enables an improvement in image quality of the dynamic–drive LED display.

The TLC5924 features two error information circuits. The LED open detection (LOD) indicates a broken or disconnected LED at an output terminal. The thermal error flag (TEF) indicates an over–temperature condition.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00