See datasheet for actual packaging/pinout drawings

Package | PIN:

RHB | 32

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 5.48
10 - 24 $ 4.93
25 - 99 $ 4.60
100 - 249 $ 4.13
250 - 499 $ 3.85
500 - 749 $ 3.35
750 - 999 $ 2.90
1000 - 9999 $ 2.84
  View datasheet for TLC5940QRHBREP View product folder for TLC5940QRHBREP

Adjust your quantity during checkout

TLC5940QRHBREP-Enhanced Product 16 Channel LED Driver With DOT Correction and Grayscale PWM Control

The TLC5940-EP is a 16-channel, constant-current sink LED driver. Each channel has an individually adjustable 4096-step grayscale PWM brightness control and a 64-step, constant-current sink (dot correction). The dot correction adjusts the brightness variations between LED channels and other LED drivers. The dot correction data is stored in an integrated EEPROM. Both grayscale control and dot correction are accessible via a serial interface. A single external resistor sets the maximum current value of all 16 channels.

The TLC5940-EP features two error information circuits. The LED open detection (LOD) indicates a broken or disconnected LED at an output terminal. The thermal error flag (TEF) indicates an overtemperature condition.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00