See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

PWP | 28

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TLC5941PWP


16 Channel LED Driver with Dot Correction and Grayscale PWM Control

TI Store Price:

 
 
Qty.Price
1 - 9 $ 2.52
10 - 24 $ 2.27
25 - 99 $ 2.11
100 - 249 $ 1.85
250 - 499 $ 1.74
500 - 749 $ 1.47
750 - 999 $ 1.24
1000 - 9999 $ 1.19

Adjust your quantity during checkout

Texas Instruments TLC5941PWP

The TLC5941 is a 16-channel, constant-current sink, LED driver. Each channel has an individually adjustable 4096-step grayscale PWM brightness control and a 64-step constant-current sink (dot correction). The dot correction adjusts the brightness variations between LED channels and other LED drivers. Both grayscale control and dot correction are accessible via a serial interface. A single external resistor sets the maximum current value of all 16 channels.

The TLC5941 features two error information circuits. The LED open detection (LOD) indicates a broken or disconnected LED at an output terminal. The thermal error flag (TEF) indicates an overtemperature condition.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00