See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

PWP | 28

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TLC5941QPWPRQ1


Automotive Catalog 16 Channel LED Driver with Dot Correction and Grayscale PWM Control

TI Store Price:

 
 
Qty.Price
1 - 9 $ 2.71
10 - 24 $ 2.43
25 - 99 $ 2.29
100 - 249 $ 1.99
250 - 499 $ 1.86
500 - 749 $ 1.60
750 - 999 $ 1.37
1000 - 9999 $ 1.16

Adjust your quantity during checkout

Texas Instruments TLC5941QPWPRQ1

The TLC5941-Q1 device is a 16-channel, constant-current sink, LED driver. Each channel has an individually adjustable 4096-step grayscale PWM brightness control and a 64-step constant-current sink (dot correction), which both are accessible via a serial interface. This device features two fault diagnostic circuits. The LED open detection (LOD) indicates a broken or disconnected LED at an output terminal. The thermal error flag (TEF) indicates an over temperature condition.

The TLC5941-Q1 features two error information circuits. The LED open detection (LOD) indicates a broken or disconnected LED at an output terminal. The thermal error flag (TEF) indicates an overtemperature condition.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00