See datasheet for actual packaging/pinout drawings

Package | PIN:

DAP | 32

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 3.05
10 - 24 $ 2.75
25 - 99 $ 2.56
100 - 249 $ 2.24
250 - 499 $ 2.10
500 - 749 $ 1.79
750 - 999 $ 1.51
1000 - 9999 $ 1.44
  View datasheet for TLC5952DAP View product folder for TLC5952DAP

Adjust your quantity during checkout

TLC5952DAP-24-Channel Constant-Current LED Driver with Global Brightness and LED Open Short Detection

The TLC5952 is a 24-channel, constant-current sink driver. Each channel can be turned on/off with internal register data. The output channels are grouped into three groups of eight channels each. Each channel group has a 128-step global brightness control (BC) function. Both on/off data and BC are writable via a serial interface. The maximum current value of all 24 channels is set by a single external resistor.

The TLC5952 has three error detection circuits: LED open detection (LOD), LED short detection (LSD), and a thermal error flag (TEF). The error detection is read via a serial interface.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00