See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

RTQ | 56

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TLC59582RTQR


48-Channel, 16-Bit ESPWM LED Driver with Pre-Charge FET, LOD Caterpillar and 16-Multiplexing Support

TI Store Price:

 
 
Qty.Price
1 - 9 $ 5.93
10 - 24 $ 5.35
25 - 99 $ 4.91
100 - 249 $ 4.40
250 - 499 $ 4.07
500 - 749 $ 3.58
750 - 999 $ 3.17
1000 - 9999 $ 2.75

Adjust your quantity during checkout

Texas Instruments TLC59582RTQR

The TLC59581/82are 48-channel constant-current sink drivers. Each channel has an individually-adjustable, 65536-step, pulse width modulation (PWM) grayscale (GS) brightness control.

The TLC59581 can support 32-multiplexing while TLC59582 can support 16-multiplexing.

The output channels are divided into three groups. Each group has a 512-step color brightness control (CC). CC adjusts brightness control between colors. The maximum current value of all 48 channels can be set by 8-step global brightness control (BC). BC adjusts brightness deviation between LED drivers. GS, CC and BC data are accessible through a serial interface port.

See application note Build High Density, High Refresh Rate, Multiplexing LED Panel with TLC59581, SLVA744.

The TLC59581/82 device has one error flag: the LED open detection (LOD), which can be read through a serial interface port. To resolve this caterpillar issue caused by an open LED, the TLC59581/82 device has an enhanced circuit for caterpillar canceling, thermal shut down (TSD) and IREF resistor short protection (ISP), which ensures a higher system reliability. The TLC59581/82 device also has a power-save mode that sets the total current consumption to 0.8 mA (typical) when all outputs are off. The TLC59581/82 device is a good solution to improve display performance of a multiplexing panel for low-grayscale patterns.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00