See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $149.00
 

Adjust your quantity during checkout

TLC6C5712EVM-TLC6C5712 12 Channels Linear Constant Current LED Driver Evaluation Module

TLC6C5712EVM is designed for evaluating TLC6C5712, which is a 12-channels linear constant current led driver IC, it can support current up to 75mA per channel. It also has full protection & diagnostics functions,  such as LED open protection, LED short , Adjacent Pin short fault detection and etc.

Order SummaryEdit >
DRV8312DDWR (1)$0.00
ISO1050DUBR (1)$0.00
ISO7241CDW (1)$0.00
OPA365AID (1)$0.00
TPS54160DGQ (1)$0.00
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00