See datasheet for actual packaging/pinout drawings

Package | PIN:

PWP | 28

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 1.91
10 - 24 $ 1.72
25 - 99 $ 1.60
100 - 249 $ 1.40
250 - 499 $ 1.32
500 - 749 $ 1.12
750 - 999 $ 0.94
1000 - 9999 $ 0.90
  View datasheet for TLC6C5712QPWPRQ1 View product folder for TLC6C5712QPWPRQ1

Adjust your quantity during checkout

TLC6C5712QPWPRQ1-Automotive 12-Bit Constant-Current Sink LED Driver

In automotive cluster and other safety-critical LED driver applications, the performance demand for multi-channel LED is increasing to achieve consistency of LED brightness and color temperature. System-level safety considerations require detection capability for various fault scenarios and thus increase system complexity.

The TLC6C5712-Q1 device is a 12-channel constant-current-sink LED driver. The precision output current with 8-bit dot correction makes the TLC6C5712-Q1 device a perfect solution to correct LED brightness and color temperature variation. Advanced protection and diagnostics for each component improve system-level robustness and ease safety-oriented design. Six PWM inputs with programmable mapping support different LED color-dimming configurations and provide a high dimming ratio. A 16-bit serial-peripheral interface (SPI with diagnostics supports multiple devices in a daisy chain and eases the system-level design.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00