See datasheet for actual packaging/pinout drawings

Package | PIN:

PW | 20

Temp:

T (-40 to 105)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 1.18
10 - 24 $ 1.06
25 - 99 $ 0.98
100 - 249 $ 0.84
250 - 499 $ 0.77
500 - 749 $ 0.63
750 - 999 $ 0.50
1000 - 9999 $ 0.45
  View datasheet for TLC6C5912PWR View product folder for TLC6C5912PWR

Adjust your quantity during checkout

TLC6C5912PWR-TLC6C5912 12-Channel Shift-Register LED Driver

The TLC6C5912 is a monolithic, medium-voltage, low-current power 12-bit shift register designed for use in systems that require relatively moderate load power, such as LEDs.

This device contains a 12-bit serial-in, parallel-out shift register that feeds a 12-bit D-type storage register. Data transfers through both the shift and storage registers on the rising edge of the shift-register clock (SRCK) and the register clock (RCK), respectively. The storage register transfers data to the output buffer when shift register clear (CLR) is high. A low on CLR clears all registers in the device. Holding the output enable (G) high holds all data in the output buffers low, and all drain outputs are off. Holding G low makes data from the storage register transparent to the output buffers.

This device contains a 12-bit serial-in, parallel-out shift register that feeds a 12-bit D-type storage register. Separate clocks are provided for both the shift and storage registers.

Outputs are low-side, open-drain DMOS transistors with output ratings of 40 V and 50-mA continuous sink-current OR 200-mA PWM current with single-pulse duration less than 1 ms and average current less than 50 mA capabilities when VCC = 5 V. The device contains built-in thermal shutdown protection and provides up to 2000 V of ESD protection when tested using the human-body model and the 200-V machine model.

The TLC6C5912 characterization is for operation over the ambient temperature range of −40°C to 105°C.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00