See datasheet for actual packaging/pinout drawings

Package | PIN:

DW | 28

Temp:

C (0 to 70)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 11.50
10 - 24 $ 10.34
25 - 99 $ 9.66
100 - 249 $ 8.66
250 - 499 $ 8.09
500 - 749 $ 7.04
750 - 999 $ 6.09
1000 - 9999 $ 5.97
  View datasheet for TLC7135CDW View product folder for TLC7135CDW

Adjust your quantity during checkout

TLC7135CDW-4.5-Bits, 0.003 kSPS ADC, Muxed BCD Output, True Differential Input, 1 Ch.

The ICL7135C and TLC7135C converters are manufactured with Texas Instruments highly efficient CMOS technology. These 4 1/2-digit, dual-slope-integrating, analog-to-digital converters (ADCs) are designed to provide interfaces to both a microprocessor and a visual display. The digit-drive outputs D1 through D4 and multiplexed binary-coded-decimal outputs B1, B2, B4, and B8 provide an interface for LED or LCD decoder/drivers as well as microprocessors.

The ICL7135C and TLC7135C offer 50-ppm (one part in 20,000) resolution with a maximum linearity error of one count. The zero error is less than 10 µV and zero drift is less than 0.5 µV/°C. Source-impedance errors are minimized by low input current (less than 10 pA). Rollover error is limited to ±l;1 count.

The BUSY, STROBE\, RUN/HOLD\, OVER RANGE, and UNDER RANGE control signals support microprocessor-based measurement systems. The control signals also can support remote data acquisition systems with data transfer through universal asynchronous receiver transmitters (UARTs).

The ICL7135C and TLC7135C are characterized for operation from 0°C to 70°C.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00