See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

DW | 16

Temp:

ECO Plan:

Green (RoHS & no Sb/Br)

TLE2024ACDW


Excalibur High-Speed Low-Power Precision Quad Operational Amplifier

TI Store Price:

 
 
Qty.Price
1 - 9 $ 5.15
10 - 24 $ 4.63
25 - 99 $ 4.36
100 - 249 $ 3.79
250 - 499 $ 3.54
500 - 749 $ 3.05
750 - 999 $ 2.61
1000 - 9999 $ 2.21

Adjust your quantity during checkout

Texas Instruments TLE2024ACDW

The TLE202x, TLE202xA, and TLE202xB devices are precision, high-speed, low-power operational amplifiers using a new Texas Instruments Excalibur process. These devices combine the best features of the OP21 with highly improved slew rate and unity-gain bandwidth.

The complementary bipolar Excalibur process utilizes isolated vertical pnp transistors that yield dramatic improvement in unity-gain bandwidth and slew rate over similar devices.

The addition of a bias circuit in conjunction with this process results in extremely stable parameters with both time and temperature. This means that a precision device remains a precision device even with changes in temperature and over years of use.

This combination of excellent dc performance with a common-mode input voltage range that includes the negative rail makes these devices the ideal choice for low-level signal conditioning applications in either single-supply or split-supply configurations. In addition, these devices offer phase-reversal protection circuitry that eliminates an unexpected change in output states when one of the inputs goes below the negative supply rail.

A variety of available options includes small-outline and chip-carrier versions for high-density systems applications.

The C-suffix devices are characterized for operation from 0°C to 70°C. The I-suffix devices are characterized for operation from –40°C to 85°C. The M-suffix devices are characterized for operation over the full military temperature range of –55°C to 125°C.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00