See datasheet for actual packaging/pinout drawings

Package | PIN:

KVU | 5

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 2.50
10 - 24 $ 2.23
25 - 99 $ 2.07
100 - 249 $ 1.76
250 - 499 $ 1.63
500 - 749 $ 1.33
750 - 999 $ 1.06
1000 - 9999 $ 0.95
  View datasheet for TLE4275QKVURQ1 View product folder for TLE4275QKVURQ1

Adjust your quantity during checkout

TLE4275QKVURQ1-Automotive 5-V Low-Dropout Voltage Regulator

The TLE4275 is a monolithic integrated low-dropout voltage regulator offered in a 5-pin TO package. The device regulates an input voltage up to 45 V to VOUT = 5 V (typ). The device can drive loads up to 450 mA and is short-circuit proof. At overtemperature, the incorporated temperature protection turns off the TLE4275. The device generates a reset signal for an output voltage, VOUT,rt, of 4.65 V (typ). By the use of an external delay capacitor, one can program the reset delay time.

The input capacitor, CIN, compensates for line fluctuation. Using a resistor of approximately 1 Ω in series with CIN dampens the oscillation of input inductance and input capacitance. The output capacitor, COUT, stabilizes the regulation circuit. The specification for stability is at COUT ≥ 22 µF and ESR ≤ 5 Ω, within the operating temperature range. Stability for electrolytic capacitors specifically is at COUT ≥ 68 µF within the operating temperature range. See the application report on low-temperature stability, SLVA501, for further details.

The control amplifier compares a reference voltage to a voltage that is proportional to the output voltage and drives the base of the series transistor through a buffer. Saturation control as a function of the load current prevents any oversaturation of the power element. The device also incorporates a number of internal circuits for protection against: Overload, Overtemperature, and Reverse Polarity.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00