See datasheet for actual packaging/pinout drawings

Package | PIN:

CTR | 144

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 22.31
10 - 24 $ 20.86
25 - 99 $ 20.20
100 - 249 $ 17.95
250 - 499 $ 17.82
500 - 749 $ 16.76
750 - 999 $ 15.05
1000 - 9999 $ 15.05
  View datasheet for TLK10031CTR View product folder for TLK10031CTR

Adjust your quantity during checkout

TLK10031CTR-Single-Channel XAUI/10GBASE-KR Transceiver

The TLK10031 is a single-channel multi-rate transceiver intended for use in high-speed bi-directional point-to-point data transmission systems. This device supports three primary modes. It can be used as a XAUI to 10GBASE-KR transceiver, as a general-purpose 8b/10b multi-rate 4:1, 2:1, or 1:1 serializer/deserializer, or can be used in 1G-KX mode.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00