See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

PHP | 48

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TLK100PHP


Industrial Ethernet PHY

TI Store Price:

 
 
Qty.Price
1 - 9 $ 8.74
10 - 24 $ 7.89
25 - 99 $ 7.25
100 - 249 $ 6.50
250 - 499 $ 6.00
500 - 749 $ 5.28
750 - 999 $ 4.68
1000 - 9999 $ 4.06

Adjust your quantity during checkout

Texas Instruments TLK100PHP

The TLK100 is a single-port Ethernet PHY for 10BaseT and 100Base TX signaling. It integrates all the physical-layer functions needed to transmit and receive data on standard twisted-pair cables. This device supports the standard Media Independent Interface (MII) for direct connection to a Media Access Controller (MAC).

The TLK100 is designed for power-supply flexibility, and can operate with a single 3.3V power supply or with combinations of 3.3V, 1.8V, and 1.1V power supplies for reduced power operation.

The TLK100 uses mixed-signal processing to perform equalization, data recovery, and error correction to achieve robust operation over CAT 5 twisted-pair wiring. It not only meets the requirements of IEEE 802.3, but maintains high margins in terms of cross-talk and alien noise.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00