See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $175.00
 

Adjust your quantity during checkout

TLK111EVM-TLK111EVM: Industrial Temperature 10/100BT Ethernet Evaluation Module

The TLK111EVM is a reference design for the TLK111, single-port Ethernet PHY for 10Base-T and 100Base TX signaling, integrating all the physical-layer functions needed to transmit and receive data on standard twisted-pair cables. The EVM supports the standard Media Independent Interface (MII) and Reduced Media Independent Interface (RMII) for direct connection to a Media Access Controller (MAC).

The EVM is designed for power-supply flexibility, and can operate with a single 5V jack, with all other voltages required for the TLK111 are internally generated in the device or on board. The TLK111EVM allows the user to test few MDI interfaces: traditional RJ45 with separated magnetic, integrated magnetic, fiber operation and Transformerless operation.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00