See datasheet for actual packaging/pinout drawings

Package | PIN:

D | 8

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 0.92
10 - 24 $ 0.82
25 - 99 $ 0.76
100 - 249 $ 0.65
250 - 499 $ 0.60
500 - 749 $ 0.49
750 - 999 $ 0.39
1000 - 9999 $ 0.35
  View datasheet for TLV07IDR View product folder for TLV07IDR

Adjust your quantity during checkout

TLV07IDR- 36-V Precision, Rail-to-Rail Output, Operational Amplifier

The TLV07 device is a 36-V, single-supply, low-noise, precision operational amplifier (op amp) manufactured using TI’s laser trim operational amplifier technology. Each amplifiers’ input offset voltage is trimmed in production to obtain a low offset voltage of 100 µV (maximum).

The TLV07 offers outstanding dc precision and ac performance, including rail-to-rail output, low offset voltage (±100 µV, maximum) and 1-MHz bandwidth. The TLV07 is stable at G = 1 with capacitive loads up to 200 pF. The input can operate 100 mV below the negative rail and within 2 V of the positive rail. This wide input voltage range, combined with a high CMRR of 120 dB, make the TLV07 well-suited when operated in the non-inverting configuration.

The TLV07 op amp is specified from –40°C to +125°C.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00