The TLV1117 device is a positive low-dropout voltage regulator designed to provide up to
800 mA of output current. The device is available in 1.5-V, 1.8-V, 2.5-V, 3.3-V, 5-V, and
adjustable-output voltage options. All internal circuitry is designed to operate down to 1-V
input-to-output differential. Dropout voltage is specified at a maximum of 1.3 V at 800 mA,
decreasing at lower load currents.
View datasheet View product folder