See datasheet for actual packaging/pinout drawings

Package | PIN:

DCY | 4

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 0.66
10 - 24 $ 0.59
25 - 99 $ 0.54
100 - 249 $ 0.46
250 - 499 $ 0.43
500 - 749 $ 0.35
750 - 999 $ 0.28
1000 - 9999 $ 0.25
  View datasheet for TLV1117-50IDCY View product folder for TLV1117-50IDCY

Adjust your quantity during checkout

TLV1117-50IDCY-Single Output LDO, 800mA, Fixed and Adj., Internal Current limit, Thermal Overload Protection

The TLV1117 device is a positive low-dropout voltage regulator designed to provide up to 800 mA of output current. The device is available in 1.5-V, 1.8-V, 2.5-V, 3.3-V, 5-V, and adjustable-output voltage options. All internal circuitry is designed to operate down to 1-V input-to-output differential. Dropout voltage is specified at a maximum of 1.3 V at 800 mA, decreasing at lower load currents.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00