Features for the TLV1117LV33EVM-714
- 1% accuracy
- Low IQ: 100 µA (max)
- VIN range: 1.8 V to 5.5 V
- VIN = 6 V (absolute max)
- Stable with 0-mA output current
- LDO voltage: 900 mV at 1 A
- High PSRR: 65 dB at 1 kHz
- Minimum ensured current limit of 1.1 A
- Stable with cost-effective ceramic capacitors
- Thermal shutdown and overcurrent protection
Description for the TLV1117LV33EVM-714
The TLV1117LV33EVM-714 evaluation module (EVM) is a fully assembled and tested circuit for evaluating the TLV1117LVxx device, which is a 1-A, positive fixed-voltage low-dropout (LDO) linear regulator.