See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

D | 8

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TLV1572ID


10-Bit, 1.25 MSPS ADC Single Ch., DSP/(Q)SPI IF, S&H, Very Low Power, Auto PowerDown

TI Store Price:

 
 
Qty.Price
1 - 9 $ 9.24
10 - 24 $ 8.31
25 - 99 $ 7.76
100 - 249 $ 6.96
250 - 499 $ 6.50
500 - 749 $ 5.65
750 - 999 $ 4.89
1000 - 9999 $ 4.79

Adjust your quantity during checkout

Texas Instruments TLV1572ID

The TLV1572 is a high-speed 10-bit successive-approximation analog-to-digital converter (ADC) that operates from a single 2.7-V to 5.5-V power supply and is housed in a small 8-pin SOIC package.

The TLV1572 accepts an analog input range from 0 to VCC and digitizes the input at a maximum 1.25 MSPS throughput rate. The power dissipation is only 8 mW with a 3-V supply or 25 mW with a 5-V supply. The device features an auto-powerdown mode that automatically powers down to 10 uA whenever a conversion is not performed.

The TLV1572 communicates with digital microprocessors via a simple 3- or 4-wire serial port that interfaces directly to the Texas Instruments TMS320 DSPs and (Q)SPI compatible microcontrollers without using additional glue logic.

Very high throughput rate, simple serial interface, SO-8 package, 3-V operation, and low power consumption make the TLV1572 an ideal choice for compact or remote high-speed systems.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00