See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

DGK | 8

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TLV1702AQDGKRQ1


Automotive Dual, 2.2-V to 36-V, microPower Comparator

TI Store Price:

 
 
Qty.Price
1 - 9 $ 1.71
10 - 24 $ 1.53
25 - 99 $ 1.42
100 - 249 $ 1.24
250 - 499 $ 1.14
500 - 749 $ 0.96
750 - 999 $ 0.79
1000 - 9999 $ 0.72

Adjust your quantity during checkout

Texas Instruments TLV1702AQDGKRQ1

The TLV1701-Q1 (Single), TLV1702-Q1 (Dual) and TLV1704-Q1 (Quad) devices offers a wide supply range, rail-to-rail inputs, low quiescent current, and low propagation delay. All these features come in industry-standard, extremely-small packages, making these devices the best general-purpose comparators available.

The open collector output offers the advantage of allowing the output to be pulled to any voltage rail up to 36 V above the negative power supply, regardless of the TLV170x-Q1 supply voltage.

The device is a microPower comparator. Low input offset voltage, low input bias currents, low supply current, and open-collector configuration make the TLV170x-Q1 device flexible enough to handle almost any application, from simple voltage detection to driving a single relay.

The device is specified for operation across the expanded industrial temperature range of –40°C to +125°C.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00