See datasheet for actual packaging/pinout drawings

Package | PIN:

KVU | 3

Temp:

S (0 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 1.01
10 - 24 $ 0.90
25 - 99 $ 0.83
100 - 249 $ 0.71
250 - 499 $ 0.66
500 - 749 $ 0.53
750 - 999 $ 0.43
1000 - 9999 $ 0.38
  View datasheet for TLV2217-18KVURG3 View product folder for TLV2217-18KVURG3

Adjust your quantity during checkout

TLV2217-18KVURG3-Low-Dropout Fixed-Voltage Regulators

The TLV2217 family of low-dropout regulators offers a variety of fixed-voltage options that offer a maximum continuous input voltage of 16 V, making them more versatile than CMOS regulators. Utilizing a PNP pass element, these regulators are capable of sourcing 500 mA of current, with a specified maximum dropout of 500 mV (3.3-V and 2.5-V options), making these regulators ideal for low-voltage applications. Additionally, the TLV2217 regulators offer very tight output accuracy of ±2% across operating load and temperature ranges. Other convenient features the regulators provide are internal overcurrent limiting, thermal-overload protection, and overvoltage protection. The TLV2217 family of regulators is available in fixed voltages of 1.8 V, 2.5 V, and 3.3 V.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00